Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

HSS7010-C-T-P4S


Spindle bearings

adjusted, in pairs or sets, contact angle α = 15°, lip seals on both sides, non-contact, restricted tolerances

  
Send to shopping basket
Radial loadAxial load in one directionSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 50  mm   
D 80  mm   
B 16  mm   
a 16,7  mm   
Da 74  mm  Tolerance: H12
da 56  mm  Tolerance: h12
r1 min 1  mm   
ra max 1  mm   
ra1 max 0,3  mm   
rmin 1  mm   
α 15  °  Contact angle
m 0,314  kg  ≈ Mass
Cr 12800  N  Basic dynamic load rating, radial
C0r 8200  N  Basic static load rating, radial
Cur 860  N  Fatigue limit load, radial
nG Fett 24000  1/min  Limiting speed for grease lubrication

The limiting speeds are based on elastically preloaded single bearings.
FV L 45  N  Preload force
FV M 135  N  Preload force
FV H 269  N  Preload force
KaE L 135  N  Lift-off force
KaE M 424  N  Lift-off force
KaE H 884  N  Lift-off force
ca L 36,4  N/µm  Axial rigidity
ca M 57,4  N/µm  Axial rigidity
ca H 78,8  N/µm  Axial rigidity
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information