Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

HSS7008-C-T-P4S


Spindle bearings

adjusted, in pairs or sets, contact angle α = 15°, lip seals on both sides, non-contact, restricted tolerances

  
Send to shopping basket
Radial loadAxial load in one directionSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 40  mm   
D 68  mm   
B 15  mm   
a 14,7  mm   
Da 62  mm  Tolerance: H12
da 46  mm  Tolerance: h12
r1 min 1  mm   
ra max 1  mm   
ra1 max 0,3  mm   
rmin 1  mm   
α 15  °  Contact angle
m 0,228  kg  ≈ Mass
Cr 9400  N  Basic dynamic load rating, radial
C0r 5700  N  Basic static load rating, radial
Cur 610  N  Fatigue limit load, radial
nG Fett 30000  1/min  Limiting speed for grease lubrication

The limiting speeds are based on elastically preloaded single bearings.
FV L 34  N  Preload force
FV M 101  N  Preload force
FV H 201  N  Preload force
KaE L 100  N  Lift-off force
KaE M 316  N  Lift-off force
KaE H 659  N  Lift-off force
ca L 30,1  N/µm  Axial rigidity
ca M 47,4  N/µm  Axial rigidity
ca H 64,9  N/µm  Axial rigidity
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information