Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

HSS7005-C-T-P4S


Spindle bearings

adjusted, in pairs or sets, contact angle α = 15°, lip seals on both sides, non-contact, restricted tolerances

  
Send to shopping basket
Radial loadAxial load in one directionSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 25  mm   
D 47  mm   
B 12  mm   
a 10,8  mm   
Da 42  mm  Tolerance: H12
da 30  mm  Tolerance: h12
r1 min 0,6  mm   
ra max 0,6  mm   
ra1 max 0,3  mm   
rmin 0,6  mm   
α 15  °  Contact angle
m 0,096  kg  ≈ Mass
Cr 5800  N  Basic dynamic load rating, radial
C0r 2950  N  Basic static load rating, radial
Cur 310  N  Fatigue limit load, radial
nG Fett 45000  1/min  Limiting speed for grease lubrication

The limiting speeds are based on elastically preloaded single bearings.
FV L 21  N  Preload force
FV M 63  N  Preload force
FV H 127  N  Preload force
KaE L 64  N  Lift-off force
KaE M 201  N  Lift-off force
KaE H 419  N  Lift-off force
ca L 20,6  N/µm  Axial rigidity
ca M 32,7  N/µm  Axial rigidity
ca H 45  N/µm  Axial rigidity
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information