Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

HSS7002-C-T-P4S


Spindle bearings

adjusted, in pairs or sets, contact angle α = 15°, lip seals on both sides, non-contact, restricted tolerances

  
Send to shopping basket
Radial loadAxial load in one directionSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 15  mm   
D 32  mm   
B 9  mm   
a 7,6  mm   
Da 29  mm  Tolerance: H12
da 19  mm  Tolerance: h12
r1 min 0,3  mm   
ra max 0,3  mm   
ra1 max 0,1  mm   
rmin 0,3  mm   
α 15  °  Contact angle
m 0,037  kg  ≈ Mass
Cr 3450  N  Basic dynamic load rating, radial
C0r 1480  N  Basic static load rating, radial
Cur 157  N  Fatigue limit load, radial
nG Fett 70000  1/min  Limiting speed for grease lubrication

The limiting speeds are based on elastically preloaded single bearings.
FV L 13  N  Preload force
FV M 38  N  Preload force
FV H 75  N  Preload force
KaE L 38  N  Lift-off force
KaE M 120  N  Lift-off force
KaE H 251  N  Lift-off force
ca L 13,7  N/µm  Axial rigidity
ca M 21,8  N/µm  Axial rigidity
ca H 30,2  N/µm  Axial rigidity
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information