Schaeffler Product catalogue - medias
(0)

HSS7000-C-T-P4S


Spindle bearings

adjusted, in pairs or sets, contact angle α = 15°, lip seals on both sides, non-contact, restricted tolerances

  
Send to shopping basket
Radial loadAxial load in one directionSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 10  mm   
D 26  mm   
B 8  mm   
a 6,4  mm   
Da 22  mm  Tolerance: H12
da 14  mm  Tolerance: h12
r1 min 0,3  mm   
ra max 0,3  mm   
ra1 max 0,1  mm   
rmin 0,3  mm   
α 15  °  Contact angle
m 0,023  kg  ≈ Mass
Cr 2470  N  Basic dynamic load rating, radial
C0r 940  N  Basic static load rating, radial
Cur 97  N  Fatigue limit load, radial
nG Fett 90000  1/min  Limiting speed for grease lubrication

The limiting speeds are based on elastically preloaded single bearings.
FV L 9  N  Preload force
FV M 28  N  Preload force
FV H 55  N  Preload force
KaE L 28  N  Lift-off force
KaE M 89  N  Lift-off force
KaE H 185  N  Lift-off force
ca L 10,9  N/µm  Axial rigidity
ca M 17,4  N/µm  Axial rigidity
ca H 24,1  N/µm  Axial rigidity
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information