Schaeffler Product catalogue - medias
(0)

HS71913-E-T-P4S


Spindle bearings

adjusted, in pairs or sets, contact angle α = 25°, restricted tolerances

  
Send to shopping basket
Radial loadAxial load in one directionNot sealedGrease lubricationOil lubrication
 
d 65  mm   
D 90  mm   
B 13  mm   
a 24,6  mm   
Da 85,5  mm  Tolerance: H12
da 70  mm  Tolerance: h12
Etk max 75,3  mm   
Etk min 74,2  mm   
Etk1 max 75,3  mm   
Etk1 min 72,1  mm   
r1 min 1  mm   
ra max 0,6  mm   
ra1 max 0,3  mm   
rmin 1  mm   
α 25  °  Contact angle
m 0,214  kg  ≈ Mass
Cr 13000  N  Basic dynamic load rating, radial
C0r 9300  N  Basic static load rating, radial
Cur 960  N  Fatigue limit load, radial
nG Fett 18000  1/min  Limiting speed for grease lubrication

The limiting speeds are based on elastically preloaded single bearings.
nG Öl 28000  1/min  Limiting speed for minimal quantity oil lubrication

The limiting speeds are based on elastically preloaded single bearings.
FV L 77  N  Preload force
FV M 231  N  Preload force
FV H 462  N  Preload force
KaE L 222  N  Lift-off force
KaE M 680  N  Lift-off force
KaE H 1386  N  Lift-off force
ca L 104  N/µm  Axial rigidity
ca M 154  N/µm  Axial rigidity
ca H 201  N/µm  Axial rigidity
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information