Schaeffler Product catalogue - medias
(0)

HMZ30/1060


Shaft nuts

trapezoidal thread, with clamping screws

  
Send to shopping basket
Axial load in one direction
 
G Tr1060X8  mm  Thread
d2 1200  mm   
B 100  mm   
  8  Clamping screw, quantity
d1 1145  mm   
ds M24  Thread of clamping screw
m 184  kg  Mass, nut
MaL 798  Nm  Tightening torque per clamping screw
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information