Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

HLW45-A-SR-XL


Carriages

Carriage for hydrostatic compact guidance system

  
Send to shopping basket
Compressive loadTensile loadMoments about all axesSealed on all sidesOil lubrication
Pressure oil connector on side
 
H 60  mm   
B 120  mm   
L 226,5  mm   
1)   Locating face
2)   Closing plug
3)   Pressure connector (pipe screw connector) is L6 (M12x1,5) in accordance with DIN EN ISO 8434-1
4)   Extraction connector (pipe screw connector) is L8 (M14x1,5) in accordance with DIN EN ISO 8434-1.
The positions of the pipe screw connectors (as standard on the opposing side to the locating face) and closing plugs can be transposed if necessary.
A1 37,5  mm   
A4 13,8  mm  Pipe screw connection
A5 13,8  mm  Pipe screw connection
aL max 41  mm  a L and a R are dependent on the length l max of the guideway
aL min 20  mm  a L and a R are dependent on the length l max of the guideway
aR max 41  mm  a L and a R are dependent on the length l max of the guideway
aR min 20  mm  a L and a R are dependent on the length l max of the guideway
b 45  mm  Tolerance: -0,005/-0,035
D2 10,1  mm   
d1 14  mm   
H1 8,7  mm   
H4 25,8  mm   
H5 8  mm   
h 41,5  mm   
h1 23  mm  Tolerance: +0,5/-0,5
JB 100  mm   
JL 80  mm   
JL6 81,6  mm  Pipe screw connection
JL7 27,3  mm  Pipe screw connection
JLK 12,1  mm   
JLZ 60  mm   
jL 52,5  mm   
L1 134,2  mm   
LK 31  mm   
LS 2,2  mm   
lmax 2800  mm   
N4 4  mm  Pipe screw connection
N5 6  mm  Pipe screw connection
T5 15  mm   
T6 10  mm   
    Position of screw connection on right
m 6  kg  Mass of carriage
m 12,4  kg  Mass of guideway
  22000  N  Load carrying capacity at 100 bar in compressive direction.

The full load rating can only be supported if the full thread length is used and the adjacent construction is correspondingly dimensioned.
  17400  N  Load carrying capacity at 100 bar in tensile direction.

The full load rating can only be supported if the full thread length is used and the adjacent construction is correspondingly dimensioned.
  10000  N  Load carrying capacity at 100 bar in lateral direction.

The full load rating can only be supported if the full thread length is used and the adjacent construction is correspondingly dimensioned.
G2 M12  for screws to DIN ISO 4762-12.9

Max. tightening torque [MA]:
M6 = 10 Nm
M8 = 24 Nm
M10 = 41 Nm
M12 = 83 Nm
M14 = 140 Nm
M16 = 220 Nm
M20 = 470 Nm

The stated torques represent maximum values for the reliable transmission of forces in vibration-free, quasistatic applications (S0=1). We recommend that the tightening torques of the screw connection to the adjacent construction should be determined at the customer under the specific application conditions and operating conditions, observing the data in VDI Guideline 2230 Part 1 (2015) and the data in the description.
G3 M12  for screws to DIN ISO 4762-12.9

Max. tightening torque [MA]:
M6 = 10 Nm
M8 = 24 Nm
M10 = 41 Nm
M12 = 83 Nm
M14 = 140 Nm
M16 = 220 Nm
M20 = 470 Nm

The stated torques represent maximum values for the reliable transmission of forces in vibration-free, quasistatic applications (S0=1). We recommend that the tightening torques of the screw connection to the adjacent construction should be determined at the customer under the specific application conditions and operating conditions, observing the data in VDI Guideline 2230 Part 1 (2015) and the data in the description.
K1 M12  for screws to DIN ISO 4762-12.9

Max. tightening torque [MA]:
M5 = 10 Nm
M6 = 17 Nm
M8 = 41 Nm
M10 = 83 Nm
M12 = 140 Nm
M14 = 220 Nm
M16 = 340 Nm
M24 = 1100 Nm

The stated torques represent maximum values for the reliable transmission of forces in vibration-free, quasistatic applications (S0=1). We recommend that the tightening torques of the screw connection to the adjacent construction should be determined at the customer under the specific application conditions and operating conditions, observing the data in VDI Guideline 2230 Part 1 (2015) and the data in the description.
K3 M10  for screws to DIN ISO 4762-12.9

Max. tightening torque [MA]:
M5 = 10 Nm
M6 = 17 Nm
M8 = 41 Nm
M10 = 83 Nm
M12 = 140 Nm
M14 = 220 Nm
M16 = 340 Nm
M24 = 1100 Nm

The stated torques represent maximum values for the reliable transmission of forces in vibration-free, quasistatic applications (S0=1). We recommend that the tightening torques of the screw connection to the adjacent construction should be determined at the customer under the specific application conditions and operating conditions, observing the data in VDI Guideline 2230 Part 1 (2015) and the data in the description.
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information