Schaeffler Product catalogue - medias
(0)

HK1416-2RS


Drawn cup needle roller bearings with open ends

lip seals on both sides, to DIN 618

  
Send to shopping basket
Radial loadSealed on both sidesGrease lubricationSmall design envelope
 
Fw 14  mm   
D 20  mm   
C1 16  mm  Tolerance: 0/-0,3
rmin 0,8  mm   
m 13  g  Mass
Cr 7100  N  Basic dynamic load rating, radial
C0r 8500  N  Basic static load rating, radial
Cur 1030  N  Fatigue limit load, radial
nG Fett 10500  1/min  Limiting speed for grease lubrication
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information