Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

HK5520


Drawn cup needle roller bearings with open ends

to DIN 618/ISO 3245

  
Send to shopping basket
Radial loadNot sealedGrease lubricationOil lubricationSmall design envelope
 
Fw 55  mm   
D 63  mm   
C 20  mm  Tolerance: 0/-0,3
rmin 0,8  mm   
m 74  g  Mass
Cr 31500  N  Basic dynamic load rating, radial
C0r 67000  N  Basic static load rating, radial
Cur 8900  N  Fatigue limit load, radial
nG 4850  1/min  Limiting speed
nϑr 3800  1/min  Reference speed
  LR50X55X20,5  Suitable inner ring
  SD55X63X5  Suitable sealing ring
  G55X63X5  Suitable sealing ring
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information