Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

HK4516


Drawn cup needle roller bearings with open ends

to DIN 618/ISO 3245

  
Send to shopping basket
Radial loadNot sealedGrease lubricationOil lubricationSmall design envelope
 
Fw 45  mm   
D 52  mm   
C 16  mm  Tolerance: 0/-0,3
rmin 0,8  mm   
m 46  g  Mass
Cr 21300  N  Basic dynamic load rating, radial
C0r 43000  N  Basic static load rating, radial
Cur 5800  N  Fatigue limit load, radial
nG 5900  1/min  Limiting speed
nϑr 4550  1/min  Reference speed
  LR40X45X16,5  Suitable inner ring
  IR40X45X17-XL  Suitable inner ring
  SD45X52X4  Suitable sealing ring
  G45X52X4  Suitable sealing ring
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information