Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

HK4512


Drawn cup needle roller bearings with open ends

to DIN 618/ISO 3245

  
Send to shopping basket
Radial loadNot sealedGrease lubricationOil lubricationSmall design envelope
 
Fw 45  mm   
D 52  mm   
C 12  mm  Tolerance: 0/-0,3
rmin 0,8  mm   
m 33  g  Mass
Cr 14900  N  Basic dynamic load rating, radial
C0r 27500  N  Basic static load rating, radial
Cur 3650  N  Fatigue limit load, radial
nG 5900  1/min  Limiting speed
nϑr 4650  1/min  Reference speed
  SD45X52X4  Suitable sealing ring
  G45X52X4  Suitable sealing ring
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information