Schaeffler Product catalogue - medias
(0)

HK4016


Drawn cup needle roller bearings with open ends

to DIN 618/ISO 3245

  
Send to shopping basket
Radial loadNot sealedGrease lubricationOil lubricationSmall design envelope
 
Fw 40  mm   
D 47  mm   
C 16  mm  Tolerance: 0/-0,3
rmin 0,8  mm   
m 39  g  Mass
Cr 20000  N  Basic dynamic load rating, radial
C0r 38500  N  Basic static load rating, radial
Cur 5100  N  Fatigue limit load, radial
nG 6600  1/min  Limiting speed
nϑr 5000  1/min  Reference speed
  LR35X40X16,5  Suitable inner ring
  IR35X40X17-XL  Suitable inner ring
  SD40X47X4  Suitable sealing ring
  G40X47X4  Suitable sealing ring
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information