Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

HK3516


Drawn cup needle roller bearings with open ends

to DIN 618/ISO 3245

  
Send to shopping basket
Radial loadNot sealedGrease lubricationOil lubricationSmall design envelope
 
Fw 35  mm   
D 42  mm   
C 16  mm  Tolerance: 0/-0,3
rmin 0,8  mm   
m 36  g  Mass
Cr 18700  N  Basic dynamic load rating, radial
C0r 33500  N  Basic static load rating, radial
Cur 4450  N  Fatigue limit load, radial
nG 7500  1/min  Limiting speed
nϑr 5600  1/min  Reference speed
  LR30X35X16,5  Suitable inner ring
  IR30X35X16-XL  Suitable inner ring
  SD35X42X4  Suitable sealing ring
  G35X42X4  Suitable sealing ring
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information