Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

HK3224


Drawn cup needle roller bearings with open ends

to DIN 618/ISO 3245

  
Send to shopping basket
Radial loadNot sealedGrease lubricationOil lubricationSmall design envelope
 
Fw 32  mm   
D 39  mm   
C 24  mm  Tolerance: 0/-0,3
rmin 0,8  mm   
m 49  g  Mass
Cr 27500  N  Basic dynamic load rating, radial
C0r 54000  N  Basic static load rating, radial
Cur 7500  N  Fatigue limit load, radial
nG 8100  1/min  Limiting speed
nϑr 5900  1/min  Reference speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information