Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

HK3022


Drawn cup needle roller bearings with open ends

to DIN 618/ISO 3245

  
Send to shopping basket
Radial loadNot sealedGrease lubricationOil lubricationSmall design envelope
 
Fw 30  mm   
D 37  mm   
C 22  mm  Tolerance: 0/-0,3
rmin 0,8  mm   
m 42  g  Mass
Cr 24800  N  Basic dynamic load rating, radial
C0r 46000  N  Basic static load rating, radial
Cur 6200  N  Fatigue limit load, radial
nG 8600  1/min  Limiting speed
nϑr 6200  1/min  Reference speed
  SD30X37X4  Suitable sealing ring
  G30X37X4  Suitable sealing ring
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information