Schaeffler Product catalogue - medias
(0)

HK2538-ZW


Drawn cup needle roller bearings with open ends

to DIN 618/ISO 3245

  
Send to shopping basket
Radial loadNot sealedGrease lubricationOil lubricationSmall design envelope
 
Fw 25  mm   
D 32  mm   
C 38  mm  Tolerance: 0/-0,3
rmin 0,8  mm   
m 64  g  Mass
Cr 34000  N  Basic dynamic load rating, radial
C0r 66000  N  Basic static load rating, radial
Cur 8400  N  Fatigue limit load, radial
nG 10200  1/min  Limiting speed
nϑr 7300  1/min  Reference speed
  LR20X25X38,5  Suitable inner ring
  IR20X25X38,5-XL  Suitable inner ring
  SD25X32X4  Suitable sealing ring
  G25X32X4  Suitable sealing ring
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information