Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

HK1812


Drawn cup needle roller bearings with open ends

to DIN 618/ISO 3245

  
Send to shopping basket
Radial loadNot sealedGrease lubricationOil lubricationSmall design envelope
 
Fw 18  mm   
D 24  mm   
C 12  mm  Tolerance: 0/-0,3
rmin 0,8  mm   
m 13  g  Mass
Cr 8100  N  Basic dynamic load rating, radial
C0r 10900  N  Basic static load rating, radial
Cur 1330  N  Fatigue limit load, radial
nG 14000  1/min  Limiting speed
nϑr 10700  1/min  Reference speed
  LR15X18X12,5  Suitable inner ring
  SD18X24X3  Suitable sealing ring
  G18X24X3  Suitable sealing ring
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information