Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

HK1712


Drawn cup needle roller bearings with open ends

to DIN 618/ISO 3245

  
Send to shopping basket
Radial loadNot sealedGrease lubricationOil lubricationSmall design envelope
 
Fw 17  mm   
D 23  mm   
C 12  mm  Tolerance: 0/-0,3
rmin 0,8  mm   
m 12  g  Mass
Cr 7900  N  Basic dynamic load rating, radial
C0r 10300  N  Basic static load rating, radial
Cur 1260  N  Fatigue limit load, radial
nG 14700  1/min  Limiting speed
nϑr 11200  1/min  Reference speed
  SD17X23X3  Suitable sealing ring
  G17X23X3  Suitable sealing ring
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information