Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

HK1512


Drawn cup needle roller bearings with open ends

to DIN 618/ISO 3245

  
Send to shopping basket
Radial loadNot sealedGrease lubricationOil lubricationSmall design envelope
 
Fw 15  mm   
D 21  mm   
C 12  mm  Tolerance: 0/-0,3
rmin 0,8  mm   
m 11  g  Mass
Cr 7900  N  Basic dynamic load rating, radial
C0r 9400  N  Basic static load rating, radial
Cur 1170  N  Fatigue limit load, radial
nG 16300  1/min  Limiting speed
nϑr 12300  1/min  Reference speed
  LR12X15X12,5  Suitable inner ring
  IR12X15X12-XL  Suitable inner ring
  SD15X21X3  Suitable sealing ring
  G15X21X3  Suitable sealing ring
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information