Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

HK1312


Drawn cup needle roller bearings with open ends

to DIN 618/ISO 3245

  
Send to shopping basket
Radial loadNot sealedGrease lubricationOil lubricationSmall design envelope
 
Fw 13  mm   
D 19  mm   
C 12  mm  Tolerance: 0/-0,3
rmin 0,8  mm   
m 10  g  Mass
Cr 6800  N  Basic dynamic load rating, radial
C0r 7900  N  Basic static load rating, radial
Cur 960  N  Fatigue limit load, radial
nG 18700  1/min  Limiting speed
nϑr 14400  1/min  Reference speed
  LR10X13X12,5  Suitable inner ring
  IR10X13X12,5-XL  Suitable inner ring
  G13X19X3  Suitable sealing ring
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information