Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

HK1216


Drawn cup needle roller bearings with open ends

to DIN 618/ISO 3245

  
Send to shopping basket
Radial loadNot sealedGrease lubricationOil lubricationSmall design envelope
 
Fw 12  mm   
D 18  mm   
C 16  mm  Tolerance: 0/-0,3
rmin 0,8  mm   
m 13  g  Mass
Cr 9300  N  Basic dynamic load rating, radial
C0r 11500  N  Basic static load rating, radial
Cur 1450  N  Fatigue limit load, radial
nG 20000  1/min  Limiting speed
nϑr 15100  1/min  Reference speed
  IR9X12X16-XL  Suitable inner ring
  SD12X18X3  Suitable sealing ring
  G12X18X3  Suitable sealing ring
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information