Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

HK1012


Drawn cup needle roller bearings with open ends

to DIN 618/ISO 3245

  
Send to shopping basket
Radial loadNot sealedGrease lubricationOil lubricationSmall design envelope
 
Fw 10  mm   
D 14  mm   
C 12  mm  Tolerance: 0/-0,3
rmin 0,4  mm   
m 4,8  g  Mass
Cr 5500  N  Basic dynamic load rating, radial
C0r 6800  N  Basic static load rating, radial
Cur 950  N  Fatigue limit load, radial
nG 24300  1/min  Limiting speed
nϑr 18400  1/min  Reference speed
  IR7X10X12-XL  Suitable inner ring
  GR10X14X3  Suitable sealing ring
  G10X14X3  Suitable sealing ring
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information