Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

HK0306-TV


Drawn cup needle roller bearings with open ends

to DIN 618/ISO 3245

  
Send to shopping basket
Radial loadNot sealedGrease lubricationOil lubricationSmall design envelope
 
Fw 3  mm   
D 6,5  mm   
C 6  mm  Tolerance: 0/-0,3
rmin 0,3  mm   
m 1  g  Mass
Cr 1230  N  Basic dynamic load rating, radial
C0r 840  N  Basic static load rating, radial
Cur 87  N  Fatigue limit load, radial
nG 48000  1/min  Limiting speed
nϑr 57000  1/min  Reference speed
    Not available with lubrication hole.
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information