Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

HFL0615-R


Drawn cup roller clutches

with plain or rolling bearing arrangement, steel springs, knurled outer ring

  
Send to shopping basket
Radial loadNot sealedGrease lubricationSmall design envelopeOne way clutch
 
Fw 6  mm   
D 10  mm   
C 15  mm  Tolerance: 0/-0,3
rmin 0,3  mm   
    Drawn cup roller clutches with plain bearing arrangement
m 4  g  Mass
Md per 0,5  Nm  Permissible torque
nGW 23000  1/min  Limiting speed with rotating shaft (valid for grease and oil lubrication)
nGA 13000  1/min  Limiting speed with rotating outer ring (valid for grease and oil lubrication)
Fr max 110  N  Maximum permissible radial load
(Fr*n)max 18000  N/min  Limiting load
    Attention!
Drawn cup roller clutches with plain bearings: During operation, the product of the actual speed n and radial load Fr must not exceed the value stated for the limiting load (Fr * n) max. The operating limits are determined by the stated limiting speeds and the permissible radial load.
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information