Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

HFL1626


Drawn cup roller clutches

with plain or rolling bearing arrangement, steel springs

  
Send to shopping basket
Radial loadNot sealedGrease lubricationSmall design envelopeOne way clutch
 
Fw 16  mm   
D 22  mm   
C 26  mm  Tolerance: 0/-0,3
rmin 0,3  mm   
    Drawn cup roller clutches with rolling bearing arrangement.
m 22  g  Mass
Cr 7400  N  Basic dynamic load rating, radial
C0r 9000  N  Basic static load rating, radial
Cur 1270  N  Fatigue limit load, radial
Md per 20,5  Nm  Permissible torque
nGW 8500  1/min  Limiting speed with rotating shaft (valid for grease and oil lubrication)
nGA 7500  1/min  Limiting speed with rotating outer ring (valid for grease and oil lubrication)
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information