Schaeffler Product catalogue - medias
(0)

HF1216


Drawn cup roller clutches

with steel springs

  
Send to shopping basket
Not sealedGrease lubricationSmall design envelopeOne way clutch
 
Fw 12  mm   
D 18  mm   
C 16  mm  Tolerance: 0/-0,3
rmin 0,3  mm   
m 11  g  Mass
Md per 12,2  Nm  Permissible torque
nGW 11000  1/min  Limiting speed with rotating shaft (valid for grease and oil lubrication)
nGA 8000  1/min  Limiting speed with rotating outer ring (valid for grease and oil lubrication)
  HK1212  Suitable drawn cup needle roller bearings for radial bearing arrangement
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information