Schaeffler Product catalogue - medias
(0)

HCS71909-E-T-P4S


Spindle bearings

adjusted, in pairs or sets, contact angle α = 25°, with ceramic balls, lip seals on both sides, non-contact, restricted tolerances

  
Send to shopping basket
Radial loadAxial load in one directionSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 45  mm   
D 68  mm   
B 12  mm   
a 19,2  mm   
Da 63,5  mm  Tolerance: H12
da 50  mm  Tolerance: h12
r1 min 0,6  mm   
ra max 0,6  mm   
ra1 max 0,15  mm   
rmin 0,6  mm   
α 25  °  Contact angle
m 0,14  kg  ≈ Mass
Cr 9100  N  Basic dynamic load rating, radial
C0r 5400  N  Basic static load rating, radial
Cur 410  N  Fatigue limit load, radial
nG Fett 32000  1/min  Limiting speed for grease lubrication

The limiting speeds are based on elastically preloaded single bearings.
FV L 38  N  Preload force
FV M 113  N  Preload force
FV H 226  N  Preload force
KaE L 108  N  Lift-off force
KaE M 329  N  Lift-off force
KaE H 667  N  Lift-off force
ca L 76,6  N/µm  Axial rigidity
ca M 113  N/µm  Axial rigidity
ca H 146  N/µm  Axial rigidity
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information