Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

HCS7021-E-T-P4S


Spindle bearings

adjusted, in pairs or sets, contact angle α = 25°, with ceramic balls, lip seals on both sides, non-contact, restricted tolerances

  
Send to shopping basket
Radial loadAxial load in one directionSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 105  mm   
D 160  mm   
B 26  mm   
a 43,9  mm   
Da 150  mm  Tolerance: H12
da 116  mm  Tolerance: h12
r1 min 2  mm   
ra max 2  mm   
ra1 max 1  mm   
rmin 2  mm   
α 25  °  Contact angle
m 1,74  kg  ≈ Mass
Cr 45000  N  Basic dynamic load rating, radial
C0r 33000  N  Basic static load rating, radial
Cur 2300  N  Fatigue limit load, radial
nG Fett 14000  1/min  Limiting speed for grease lubrication

The limiting speeds are based on elastically preloaded single bearings.
FV L 184  N  Preload force
FV M 552  N  Preload force
FV H 1104  N  Preload force
KaE L 527  N  Lift-off force
KaE M 1602  N  Lift-off force
KaE H 3250  N  Lift-off force
ca L 188  N/µm  Axial rigidity
ca M 277  N/µm  Axial rigidity
ca H 357  N/µm  Axial rigidity
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information