Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

HCS7002-E-T-P4S


Spindle bearings

adjusted, in pairs or sets, contact angle α = 25°, with ceramic balls, lip seals on both sides, non-contact, restricted tolerances

  
Send to shopping basket
Radial loadAxial load in one directionSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 15  mm   
D 32  mm   
B 9  mm   
a 10  mm   
Da 29  mm  Tolerance: H12
da 19  mm  Tolerance: h12
r1 min 0,3  mm   
ra max 0,3  mm   
ra1 max 0,1  mm   
rmin 0,3  mm   
α 25  °  Contact angle
m 0,035  kg  ≈ Mass
Cr 3250  N  Basic dynamic load rating, radial
C0r 1350  N  Basic static load rating, radial
Cur 109  N  Fatigue limit load, radial
nG Fett 80000  1/min  Limiting speed for grease lubrication

The limiting speeds are based on elastically preloaded single bearings.
FV L 14  N  Preload force
FV M 42  N  Preload force
FV H 85  N  Preload force
KaE L 41  N  Lift-off force
KaE M 124  N  Lift-off force
KaE H 252  N  Lift-off force
ca L 33,7  N/µm  Axial rigidity
ca M 49,9  N/µm  Axial rigidity
ca H 64,8  N/µm  Axial rigidity
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information