Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

HCB7212-E-T-P4S


Spindle bearings

adjusted, in pairs or sets, contact angle α = 25°, with ceramic balls, restricted tolerances

  
Send to shopping basket
Radial loadAxial load in one directionNot sealedGrease lubricationOil lubrication
 
d 60  mm   
D 110  mm   
B 22  mm   
a 30,9  mm   
Da 101,5  mm  Tolerance: H12
da 69,5  mm  Tolerance: h12
Etk max 81,9  mm   
Etk min 77  mm   
Etk1 max 81,9  mm   
Etk1 min 77  mm   
r1 min 1,5  mm   
ra max 1,5  mm   
ra1 max 0,6  mm   
rmin 1,5  mm   
α 25  °  Contact angle
m 0,685  kg  ≈ Mass
Cr 53000  N  Basic dynamic load rating, radial
C0r 28500  N  Basic static load rating, radial
Cur 2280  N  Fatigue limit load, radial
nG Fett 14000  1/min  Limiting speed for grease lubrication

The limiting speeds are based on elastically preloaded single bearings.
nG Öl 22000  1/min  Limiting speed for minimal quantity oil lubrication

The limiting speeds are based on elastically preloaded single bearings.
FV L 226  N  Preload force
FV M 859  N  Preload force
FV H 1847  N  Preload force
KaE L 651  N  Lift-off force
KaE M 2531  N  Lift-off force
KaE H 5576  N  Lift-off force
ca L 144  N/µm  Axial rigidity
ca M 234  N/µm  Axial rigidity
ca H 315  N/µm  Axial rigidity
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information