Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

HCB7208-E-T-P4S


Spindle bearings

adjusted, in pairs or sets, contact angle α = 25°, with ceramic balls, restricted tolerances

  
Send to shopping basket
Radial loadAxial load in one directionNot sealedGrease lubricationOil lubrication
 
d 40  mm   
D 80  mm   
B 18  mm   
a 23  mm   
Da 72  mm  Tolerance: H12
da 48  mm  Tolerance: h12
Etk max 57,2  mm   
Etk min 53,4  mm   
Etk1 max 57,2  mm   
Etk1 min 53,4  mm   
r1 min 1,1  mm   
ra max 1  mm   
ra1 max 0,6  mm   
rmin 1,1  mm   
α 25  °  Contact angle
m 0,321  kg  ≈ Mass
Cr 31000  N  Basic dynamic load rating, radial
C0r 14700  N  Basic static load rating, radial
Cur 1190  N  Fatigue limit load, radial
nG Fett 20000  1/min  Limiting speed for grease lubrication

The limiting speeds are based on elastically preloaded single bearings.
nG Öl 34000  1/min  Limiting speed for minimal quantity oil lubrication

The limiting speeds are based on elastically preloaded single bearings.
FV L 121  N  Preload force
FV M 485  N  Preload force
FV H 1059  N  Preload force
KaE L 347  N  Lift-off force
KaE M 1432  N  Lift-off force
KaE H 3208  N  Lift-off force
ca L 97,6  N/µm  Axial rigidity
ca M 162  N/µm  Axial rigidity
ca H 220  N/µm  Axial rigidity
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information