Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

HCB7206-C-T-P4S


Spindle bearings

adjusted, in pairs or sets, contact angle α = 15°, with ceramic balls, restricted tolerances

  
Send to shopping basket
Radial loadAxial load in one directionNot sealedGrease lubricationOil lubrication
 
d 30  mm   
D 62  mm   
B 16  mm   
a 14,2  mm   
Da 54,5  mm  Tolerance: H12
da 37,5  mm  Tolerance: h12
Etk max 43,7  mm   
Etk min 41,2  mm   
Etk1 max 43,7  mm   
Etk1 min 41,2  mm   
r1 min 1  mm   
ra max 1  mm   
ra1 max 0,3  mm   
rmin 1  mm   
α 15  °  Contact angle
m 0,172  kg  ≈ Mass
Cr 23100  N  Basic dynamic load rating, radial
C0r 9900  N  Basic static load rating, radial
Cur 800  N  Fatigue limit load, radial
nG Fett 30000  1/min  Limiting speed for grease lubrication

The limiting speeds are based on elastically preloaded single bearings.
nG Öl 45000  1/min  Limiting speed for minimal quantity oil lubrication

The limiting speeds are based on elastically preloaded single bearings.
FV L 62  N  Preload force
FV M 222  N  Preload force
FV H 465  N  Preload force
KaE L 185  N  Lift-off force
KaE M 711  N  Lift-off force
KaE H 1576  N  Lift-off force
ca L 33,3  N/µm  Axial rigidity
ca M 57,1  N/µm  Axial rigidity
ca H 81,1  N/µm  Axial rigidity
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information