Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

HCB71924-E-2RSD-T-P4S


Spindle bearings

adjusted, in pairs or sets, contact angle α = 25°, with ceramic balls, lip seals on both sides, non-contact, restricted tolerances

  
Send to shopping basket
Radial loadAxial load in one directionSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 120  mm   
D 165  mm   
B 22  mm   
a 44,2  mm   
Da 157  mm  Tolerance: H12
da 128  mm  Tolerance: h12
r1 min 1,1  mm   
ra max 0,6  mm   
ra1 max 0,6  mm   
rmin 1,1  mm   
α 25  °  Contact angle
m 0,98  kg  ≈ Mass
Cr 72000  N  Basic dynamic load rating, radial
C0r 54000  N  Basic static load rating, radial
Cur 3650  N  Fatigue limit load, radial
nG Fett 10000  1/min  Limiting speed for grease lubrication

The limiting speeds are based on elastically preloaded single bearings.
FV L 274  N  Preload force
FV M 1101  N  Preload force
FV H 2407  N  Preload force
KaE L 785  N  Lift-off force
KaE M 3223  N  Lift-off force
KaE H 7191  N  Lift-off force
ca L 220  N/µm  Axial rigidity
ca M 362  N/µm  Axial rigidity
ca H 487  N/µm  Axial rigidity
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information