Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

HCB71919-E-2RSD-T-P4S


Spindle bearings

adjusted, in pairs or sets, contact angle α = 25°, with ceramic balls, lip seals on both sides, non-contact, restricted tolerances

  
Send to shopping basket
Radial loadAxial load in one directionSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 95  mm   
D 130  mm   
B 18  mm   
a 35,2  mm   
Da 124  mm  Tolerance: H12
da 102  mm  Tolerance: h12
r1 min 1,1  mm   
ra max 0,6  mm   
ra1 max 0,6  mm   
rmin 1,1  mm   
α 25  °  Contact angle
m 0,483  kg  ≈ Mass
Cr 46000  N  Basic dynamic load rating, radial
C0r 33000  N  Basic static load rating, radial
Cur 2500  N  Fatigue limit load, radial
nG Fett 13000  1/min  Limiting speed for grease lubrication

The limiting speeds are based on elastically preloaded single bearings.
FV L 148  N  Preload force
FV M 656  N  Preload force
FV H 1470  N  Preload force
KaE L 423  N  Lift-off force
KaE M 1918  N  Lift-off force
KaE H 4393  N  Lift-off force
ca L 164  N/µm  Axial rigidity
ca M 280  N/µm  Axial rigidity
ca H 380  N/µm  Axial rigidity
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information