Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

HCB71918-E-2RSD-T-P4S


Spindle bearings

adjusted, in pairs or sets, contact angle α = 25°, with ceramic balls, lip seals on both sides, non-contact, restricted tolerances

  
Send to shopping basket
Radial loadAxial load in one directionSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 90  mm   
D 125  mm   
B 18  mm   
a 34,1  mm   
Da 119  mm  Tolerance: H12
da 97  mm  Tolerance: h12
r1 min 1,1  mm   
ra max 0,6  mm   
ra1 max 0,6  mm   
rmin 1,1  mm   
α 25  °  Contact angle
m 0,463  kg  ≈ Mass
Cr 45500  N  Basic dynamic load rating, radial
C0r 31500  N  Basic static load rating, radial
Cur 2470  N  Fatigue limit load, radial
nG Fett 13000  1/min  Limiting speed for grease lubrication

The limiting speeds are based on elastically preloaded single bearings.
FV L 147  N  Preload force
FV M 648  N  Preload force
FV H 1450  N  Preload force
KaE L 421  N  Lift-off force
KaE M 1897  N  Lift-off force
KaE H 4337  N  Lift-off force
ca L 160  N/µm  Axial rigidity
ca M 272  N/µm  Axial rigidity
ca H 369  N/µm  Axial rigidity
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information