Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

HCB71913-E-2RSD-T-P4S


Spindle bearings

adjusted, in pairs or sets, contact angle α = 25°, with ceramic balls, lip seals on both sides, non-contact, restricted tolerances

  
Send to shopping basket
Radial loadAxial load in one directionSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 65  mm   
D 90  mm   
B 13  mm   
a 24,6  mm   
Da 85,5  mm  Tolerance: H12
da 70  mm  Tolerance: h12
r1 min 1  mm   
ra max 0,6  mm   
ra1 max 0,3  mm   
rmin 1  mm   
α 25  °  Contact angle
m 0,169  kg  ≈ Mass
Cr 23800  N  Basic dynamic load rating, radial
C0r 15300  N  Basic static load rating, radial
Cur 1230  N  Fatigue limit load, radial
nG Fett 19000  1/min  Limiting speed for grease lubrication

The limiting speeds are based on elastically preloaded single bearings.
FV L 58  N  Preload force
FV M 309  N  Preload force
FV H 723  N  Preload force
KaE L 165  N  Lift-off force
KaE M 904  N  Lift-off force
KaE H 2165  N  Lift-off force
ca L 102  N/µm  Axial rigidity
ca M 185  N/µm  Axial rigidity
ca H 255  N/µm  Axial rigidity
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information