Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

HCB7016-E-T-P4S


Spindle bearings

adjusted, in pairs or sets, contact angle α = 25°, with ceramic balls, restricted tolerances

  
Send to shopping basket
Radial loadAxial load in one directionNot sealedGrease lubricationOil lubrication
 
d 80  mm   
D 125  mm   
B 22  mm   
a 34,9  mm   
Da 117  mm  Tolerance: H12
da 88  mm  Tolerance: h12
Etk max 98,8  mm   
Etk min 94  mm   
Etk1 max 98,8  mm   
Etk1 min 94  mm   
r1 min 1,1  mm   
ra max 1  mm   
ra1 max 0,6  mm   
rmin 1,1  mm   
α 25  °  Contact angle
m 0,7  kg  ≈ Mass
Cr 61000  N  Basic dynamic load rating, radial
C0r 37500  N  Basic static load rating, radial
Cur 2950  N  Fatigue limit load, radial
nG Fett 14000  1/min  Limiting speed for grease lubrication

The limiting speeds are based on elastically preloaded single bearings.
nG Öl 22000  1/min  Limiting speed for minimal quantity oil lubrication

The limiting speeds are based on elastically preloaded single bearings.
FV L 252  N  Preload force
FV M 977  N  Preload force
FV H 2113  N  Preload force
KaE L 726  N  Lift-off force
KaE M 2872  N  Lift-off force
KaE H 6354  N  Lift-off force
ca L 175  N/µm  Axial rigidity
ca M 284  N/µm  Axial rigidity
ca H 383  N/µm  Axial rigidity
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information