Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

HCB7006-E-T-P4S


Spindle bearings

adjusted, in pairs or sets, contact angle α = 25°, with ceramic balls, restricted tolerances

  
Send to shopping basket
Radial loadAxial load in one directionNot sealedGrease lubricationOil lubrication
 
d 30  mm   
D 55  mm   
B 13  mm   
a 16,5  mm   
Da 49  mm  Tolerance: H12
da 36  mm  Tolerance: h12
Etk max 40,6  mm   
Etk min 39,4  mm   
Etk1 max 40,6  mm   
Etk1 min 39,4  mm   
r1 min 1  mm   
ra max 1  mm   
ra1 max 0,3  mm   
rmin 1  mm   
α 25  °  Contact angle
m 0,101  kg  ≈ Mass
Cr 13700  N  Basic dynamic load rating, radial
C0r 6100  N  Basic static load rating, radial
Cur 490  N  Fatigue limit load, radial
nG Fett 34000  1/min  Limiting speed for grease lubrication

The limiting speeds are based on elastically preloaded single bearings.
nG Öl 53000  1/min  Limiting speed for minimal quantity oil lubrication

The limiting speeds are based on elastically preloaded single bearings.
FV L 42  N  Preload force
FV M 203  N  Preload force
FV H 465  N  Preload force
KaE L 117  N  Lift-off force
KaE M 592  N  Lift-off force
KaE H 1395  N  Lift-off force
ca L 60,1  N/µm  Axial rigidity
ca M 107  N/µm  Axial rigidity
ca H 147  N/µm  Axial rigidity
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information