Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

HCB7015-C-2RSD-T-P4S


Spindle bearings

adjusted, in pairs or sets, contact angle α = 15°, with ceramic balls, lip seals on both sides, non-contact, restricted tolerances

  
Send to shopping basket
Radial loadAxial load in one directionSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 75  mm   
D 115  mm   
B 20  mm   
a 22,7  mm   
Da 107  mm  Tolerance: H12
da 82  mm  Tolerance: h12
r1 min 1,1  mm   
ra max 1  mm   
ra1 max 0,6  mm   
rmin 1,1  mm   
α 15  °  Contact angle
m 0,53  kg  ≈ Mass
Cr 52000  N  Basic dynamic load rating, radial
C0r 31500  N  Basic static load rating, radial
Cur 2500  N  Fatigue limit load, radial
nG Fett 17000  1/min  Limiting speed for grease lubrication

The limiting speeds are based on elastically preloaded single bearings.
FV L 145  N  Preload force
FV M 508  N  Preload force
FV H 1059  N  Preload force
KaE L 431  N  Lift-off force
KaE M 1603  N  Lift-off force
KaE H 3524  N  Lift-off force
ca L 65,4  N/µm  Axial rigidity
ca M 110  N/µm  Axial rigidity
ca H 154  N/µm  Axial rigidity
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information