Schaeffler Product catalogue - medias
(0)

HCB7018-C-T-P4S


Spindle bearings

adjusted, in pairs or sets, contact angle α = 15°, with ceramic balls, restricted tolerances

  
Send to shopping basket
Radial loadAxial load in one directionNot sealedGrease lubricationOil lubrication
 
d 90  mm   
D 140  mm   
B 24  mm   
a 27,4  mm   
Da 131  mm  Tolerance: H12
da 100  mm  Tolerance: h12
Etk max 110,9  mm   
Etk min 105,5  mm   
Etk1 max 110,9  mm   
Etk1 min 105,5  mm   
r1 min 1,5  mm   
ra max 1,5  mm   
ra1 max 0,6  mm   
rmin 1,5  mm   
α 15  °  Contact angle
m 0,95  kg  ≈ Mass
Cr 78000  N  Basic dynamic load rating, radial
C0r 49000  N  Basic static load rating, radial
Cur 3700  N  Fatigue limit load, radial
nG Fett 14000  1/min  Limiting speed for grease lubrication

The limiting speeds are based on elastically preloaded single bearings.
nG Öl 22000  1/min  Limiting speed for minimal quantity oil lubrication

The limiting speeds are based on elastically preloaded single bearings.
FV L 230  N  Preload force
FV M 781  N  Preload force
FV H 1613  N  Preload force
KaE L 685  N  Lift-off force
KaE M 2464  N  Lift-off force
KaE H 5361  N  Lift-off force
ca L 82,3  N/µm  Axial rigidity
ca M 136  N/µm  Axial rigidity
ca H 191  N/µm  Axial rigidity
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information