Schaeffler Product catalogue - medias
(0)

HC7014-E-T-P4S


Spindle bearings

adjusted, in pairs or sets, contact angle α = 25°, with ceramic balls, restricted tolerances

  
Send to shopping basket
Radial loadAxial load in one directionNot sealedGrease lubricationOil lubrication
 
d 70  mm   
D 110  mm   
B 20  mm   
a 31  mm   
Da 102  mm  Tolerance: H12
da 77  mm  Tolerance: h12
Etk max 87,5  mm   
Etk min 85,2  mm   
Etk1 max 87,5  mm   
Etk1 min 82,3  mm   
r1 min 1,1  mm   
ra max 1  mm   
ra1 max 0,6  mm   
rmin 1,1  mm   
α 25  °  Contact angle
m 0,611  kg  ≈ Mass
Cr 23600  N  Basic dynamic load rating, radial
C0r 15600  N  Basic static load rating, radial
Cur 1190  N  Fatigue limit load, radial
nG Fett 20000  1/min  Limiting speed for grease lubrication

The limiting speeds are based on elastically preloaded single bearings.
nG Öl 32000  1/min  Limiting speed for minimal quantity oil lubrication

The limiting speeds are based on elastically preloaded single bearings.
FV L 98  N  Preload force
FV M 293  N  Preload force
FV H 587  N  Preload force
KaE L 280  N  Lift-off force
KaE M 853  N  Lift-off force
KaE H 1731  N  Lift-off force
ca L 130  N/µm  Axial rigidity
ca M 192  N/µm  Axial rigidity
ca H 248  N/µm  Axial rigidity
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information