Schaeffler Product catalogue - medias
(0)

H3360


Adapter sleeves

main dimensions to DIN 5415, taper 1:12

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directions
 
d1H 280  mm   
Dm 380  mm   
l 284  mm   
c 40  mm   
c1 52  mm   
d 300  mm   
d2G Tr300X4   
  HM3160  Designation, nut
  MS3160  Designation, retainer
m 40,8  kg  Mass
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information