Schaeffler Product catalogue - medias
(0)

H3352


Adapter sleeves

main dimensions to DIN 5415, taper 1:12

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directions
 
d1H 240  mm   
Dm 330  mm   
l 253  mm   
c 38  mm   
d 260  mm   
d2G Tr260X4   
  HM52T  Designation, nut
  MB52  Designation, retainer
m 30,5  kg  Mass
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information