Schaeffler Product catalogue - medias
(0)

H3348-HG


Adapter sleeves

main dimensions to DIN 5415, taper 1:12

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directions
 
d1H 220  mm   
Dm 300  mm   
l 240  mm   
c 37  mm   
d 240  mm   
d2G Tr240X4   
e 4,2  mm   
Ro M6   
t 7  mm   
  HM48T  Designation, nut
  MB48  Designation, retainer
m 25,1  kg  Mass
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information