Schaeffler Product catalogue - medias
(0)

H3336


Adapter sleeves

main dimensions to DIN 5415, taper 1:12

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directions
 
d1H 160  mm   
Dm 230  mm   
l 186  mm   
c 29,5  mm   
d 180  mm   
d2G M180x3   
  KM36  Designation, nut
  MB36  Designation, retainer
m 13,3  kg  Mass
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information