Schaeffler Product catalogue - medias
(0)

H3332-HG


Adapter sleeves

main dimensions to DIN 5415, taper 1:12

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directions
 
d1H 140  mm   
Dm 210  mm   
l 170  mm   
c 27,5  mm   
d 160  mm   
d2G M160x3   
e 4,2  mm   
Ro M6   
t 7  mm   
  KM32  Designation, nut
  MB32  Designation, retainer
m 10,7  kg  Mass
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information