Schaeffler Product catalogue - medias
(0)

H3308


Adapter sleeves

main dimensions to DIN 5415, taper 1:12

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directions
 
d1H 35  mm   
Dm 58  mm   
l 50  mm   
c 10,25  mm   
d 40  mm   
d2G M40x1,5   
  KM8  Designation, nut
  MB8  Designation, retainer
m 0,24  kg  Mass
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information