Schaeffler Product catalogue - medias
(0)

H33/900-HG


Adapter sleeves

main dimensions to DIN 5415, taper 1:12

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directions
 
d1H 850  mm   
Dm 1120  mm   
l 795  mm   
c 125  mm   
c1 150  mm   
d 900  mm   
d2G Tr900X7   
e 10  mm   
Ro G1/8   
t 12  mm   
  HM31/900  Designation, nut
  MS31/900  Designation, retainer
m 923  kg  Mass
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information