Schaeffler Product catalogue - medias
(0)

H33/750-HG


Adapter sleeves

main dimensions to DIN 5415, taper 1:12

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directions
 
d1H 710  mm   
Dm 950  mm   
l 688  mm   
c 112  mm   
c1 137  mm   
d 750  mm   
d2G Tr750X7   
e 8  mm   
Ro G1/8   
t 12  mm   
  HM31/750  Designation, nut
  MS31/750  Designation, retainer
m 574  kg  Mass
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information